IESNA:LM-63-2002
[TEST]P1363285
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB2C-930-U-SL2-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 2SQUARE 102W 90CRI 3000K FIXTURE w/ TYPE II SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7966.3
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
1522.3 1714.2 1837.0 1832.5 1694.1 1569.2 1553.5 1625.0 1736.6 1897.3 2031.2 2183.0 2323.6 2479.8 2607.1 2705.3 2819.1 2919.6 
2970.9 3002.1 3026.7 2955.3 2700.8 1921.8 799.1 520.1 464.3 412.9 352.7 245.5 145.1 104.9 33.5 17.9 8.9 0.0 0.0 
1522.3 1689.7 1830.3 1828.1 1680.8 1569.2 1542.4 1611.6 1736.6 1877.2 2037.9 2176.3 2323.6 2482.1 2611.5 2712.0 2819.1 2926.3 
2984.3 3017.8 3049.0 2977.6 2716.4 2017.8 868.3 526.8 473.2 424.1 357.1 258.9 151.8 111.6 37.9 17.9 8.9 0.0 0.0 
1522.3 1689.7 1828.1 1837.0 1712.0 1584.8 1546.8 1600.4 1707.5 1859.3 2017.8 2158.4 2301.3 2437.4 2600.4 2689.7 2819.1 2937.4 
3024.5 3071.3 3109.3 3091.4 2874.9 2299.0 1140.6 553.6 486.6 448.6 401.8 339.3 194.2 140.6 87.1 53.6 22.3 2.2 0.0 
1522.3 1678.5 1810.2 1859.3 1761.1 1629.4 1566.9 1591.5 1671.8 1803.5 1948.6 2089.2 2223.2 2354.8 2511.1 2649.5 2758.9 2890.5 
3004.4 3095.9 3156.2 3241.0 3176.3 2776.7 1982.1 850.4 529.0 453.1 406.2 357.1 243.3 189.7 127.2 67.0 26.8 2.2 0.0 
1522.3 1667.4 1792.4 1874.9 1832.5 1718.7 1629.4 1600.4 1642.8 1732.1 1848.2 1973.2 2104.9 2234.3 2352.6 2502.2 2649.5 2790.1 
2928.5 3064.6 3185.2 3265.5 3361.5 3243.2 2805.7 1781.2 656.2 366.1 287.9 229.9 178.6 113.8 82.6 51.3 20.1 2.2 0.0 
1522.3 1647.3 1763.3 1863.8 1906.2 1850.4 1758.9 1685.2 1658.4 1698.6 1774.5 1868.3 1991.0 2104.9 2223.2 2337.0 2462.0 2640.6 
2783.4 2892.8 2984.3 3122.7 3283.4 3513.3 3544.5 3109.3 2098.2 772.3 303.6 196.4 138.4 93.7 60.3 37.9 17.9 4.5 0.0 
1522.3 1622.7 1732.1 1837.0 1917.4 1953.1 1930.8 1861.6 1805.8 1781.2 1801.3 1857.1 1939.7 2044.6 2154.0 2270.0 2388.3 2533.4 
2687.4 2832.5 2975.4 3124.9 3328.0 3653.9 4102.6 4274.4 3694.1 2482.1 1250.0 455.3 205.4 127.2 78.1 44.6 22.3 8.9 0.0 
1522.3 1595.9 1680.8 1774.5 1857.1 1933.0 1991.0 2040.1 2071.4 2104.9 2118.2 2145.0 2189.7 2256.6 2361.5 2491.0 2651.7 2832.5 
3008.8 3218.7 3432.9 3665.1 3966.4 4299.0 4845.8 5620.4 5881.5 5497.6 4772.2 3473.1 2136.1 1116.0 377.2 156.2 55.8 
15.6 0.0 
1522.3 1573.6 1633.9 1700.8 1763.3 1825.8 1883.9 1953.1 2035.7 2149.5 2279.0 2428.5 2578.1 2763.3 2979.8 3241.0 3522.2 
3836.9 4182.9 4513.3 4843.6 5178.4 5544.5 5970.8 6455.2 7138.2 7694.0 8272.1 8486.4 7888.2 6787.8 4714.2 
2381.6 763.4 80.4 20.1 0.0 
1522.3 1562.5 1618.3 1674.1 1732.1 1787.9 1832.5 1897.3 1975.4 2075.8 2205.3 2350.4 2506.6 2709.7 2948.6 3261.1 3584.7 3977.6 
4357.0 4754.3 5127.1 5506.5 5883.8 6296.7 6765.4 7310.1 7682.8 8392.6 8856.9 8504.2 7365.9 4738.7 2247.7 
488.8 73.7 20.1 0.0 
1522.3 1544.6 1578.1 1613.8 1647.3 1676.3 1703.1 1738.8 1792.4 1866.0 1957.5 2064.7 2185.2 2348.1 2564.7 2845.9 3158.4 3544.5 
3959.7 4386.0 4774.4 5133.8 5477.5 5825.7 6220.8 6437.3 6314.6 6649.4 7077.9 7051.1 6274.4 3542.3 1082.6 171.9 
49.1 22.3 0.0 
1522.3 1524.5 1540.1 1564.7 1578.1 1589.2 1595.9 1611.6 1638.3 1683.0 1743.3 1819.1 1901.7 2017.8 2174.0 2377.2 2604.8 2895.0 
3229.8 3569.1 3888.3 4174.0 4446.3 4720.9 4946.3 4961.9 4696.3 4756.6 4792.3 4479.8 3950.8 2388.3 738.8 102.7 
35.7 20.1 0.0 
1522.3 1506.7 1504.4 1506.7 1508.9 1497.7 1484.3 1468.7 1470.9 1479.9 1502.2 1526.7 1555.8 1602.6 1662.9 1745.5 1843.7 1948.6 2100.4 
2261.1 2421.8 2571.4 2716.4 2850.4 2933.0 2848.1 2553.5 2316.9 1823.6 1129.4 674.1 354.9 125.0 44.6 24.6 17.9 0.0 
1522.3 1479.9 1444.2 1408.4 1361.6 1308.0 1241.0 1171.8 1100.4 1008.9 915.2 799.1 660.7 535.7 439.7 379.5 350.4 328.1 314.7 
301.3 292.4 287.9 281.2 263.4 236.6 196.4 156.2 120.5 96.0 78.1 60.3 46.9 35.7 26.8 17.9 13.4 0.0 
1522.3 1448.6 1375.0 1294.6 1203.1 1089.3 957.6 794.6 616.1 462.0 357.1 308.0 283.5 263.4 250.0 241.1 234.4 225.4 216.5 205.4 
192.0 180.8 167.4 154.0 138.4 122.8 102.7 87.1 71.4 60.3 46.9 35.7 24.6 20.1 13.4 8.9 0.0 
1522.3 1426.3 1314.7 1185.2 1040.2 857.1 649.5 450.9 350.4 308.0 283.5 261.2 241.1 225.4 214.3 203.1 194.2 183.0 171.9 165.2 158.5 
151.8 145.1 131.7 116.1 102.7 91.5 80.4 67.0 51.3 35.7 24.6 17.9 13.4 8.9 6.7 0.0 
1522.3 1395.1 1243.3 1078.1 875.0 620.5 419.6 334.8 305.8 279.0 252.2 229.9 212.0 198.7 187.5 180.8 169.6 160.7 149.5 140.6 131.7 125.0 
116.1 109.4 100.4 91.5 80.4 64.7 51.3 35.7 26.8 20.1 15.6 8.9 6.7 4.5 0.0 
1522.3 1368.3 1185.2 971.0 714.3 459.8 341.5 305.8 283.5 258.9 232.1 209.8 194.2 180.8 171.9 160.7 151.8 140.6 131.7 125.0 116.1 111.6 
104.9 98.2 91.5 82.6 69.2 55.8 44.6 35.7 26.8 17.9 11.2 6.7 4.5 4.5 0.0 
1522.3 1357.1 1140.6 888.4 591.5 379.5 319.2 294.6 272.3 245.5 221.0 203.1 187.5 174.1 162.9 154.0 142.9 133.9 122.8 113.8 107.1 100.4 93.7 
87.1 80.4 71.4 60.3 49.1 42.4 33.5 24.6 15.6 6.7 4.5 2.2 2.2 0.0 
1522.3 1337.0 1109.3 841.5 526.8 346.0 310.3 287.9 263.4 241.1 218.7 200.9 187.5 176.3 165.2 154.0 142.9 131.7 120.5 111.6 102.7 93.7 87.1 
80.4 71.4 60.3 49.1 40.2 33.5 26.8 17.9 11.2 4.5 2.2 2.2 0.0 0.0 
1522.3 1332.6 1096.0 796.9 488.8 341.5 308.0 285.7 263.4 243.3 221.0 205.4 194.2 183.0 167.4 156.2 147.3 136.2 122.8 111.6 102.7 93.7 84.8 
75.9 64.7 51.3 40.2 33.5 26.8 20.1 13.4 8.9 4.5 2.2 0.0 0.0 0.0 
1522.3 1328.1 1089.3 799.1 479.9 339.3 308.0 285.7 263.4 243.3 221.0 205.4 194.2 183.0 169.6 156.2 147.3 136.2 125.0 111.6 102.7 93.7 84.8 
75.9 64.7 51.3 37.9 33.5 26.8 17.9 13.4 6.7 2.2 2.2 0.0 0.0 0.0 
